Ultra Junction X4-Class

IXTP150N15X4A

  • Electrical Characteristics
    • Catalog # IXTP150N15X4A
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0072
    • Continuous Drain Current @ 25 ℃ (A) 150
    • Gate Charge (nC) 105
    • Input Capacitance, CISS (pF) 5500
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 93
    • Power Dissipation (W) 480
    • Sample Request No
    • Partner ECAD Models IXTP150N15X4A