N-Channel Depletion-Mode MOSFETs

CPC3710

  • Electrical Characteristics
    • Catalog # CPC3710
    • RDS(on) (Ω) 10
    • BVDSX (V) 250
    • VGS(off)_min (V) -1.6
    • VGS(off)_max (V) -3.9
    • IDSS_min (mA) 220
    • Package Type SOT-89
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC3710