N-Channel Depletion-Mode MOSFETs

CPC3730

  • Electrical Characteristics
    • Catalog # CPC3730
    • RDS(on) (Ω) 35
    • BVDSX (V) 350
    • VGS(off)_min (V) -1.6
    • VGS(off)_max (V) -3.9
    • IDSS_min (mA) 140
    • Package Type SOT-89
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC3730