N-Channel Depletion-Mode MOSFETs

CPC3902

  • Electrical Characteristics
    • Catalog # CPC3902
    • RDS(on) (Ω) 2.5
    • BVDSX (V) 250
    • VGS(off)_min (V) -1.4
    • VGS(off)_max (V) -3.1
    • IDSS_min (mA) 400
    • Package Type SOT-223
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC3902