N-Channel Depletion-Mode MOSFETs

CPC3909

  • Electrical Characteristics
    • Catalog # CPC3909
    • RDS(on) (Ω) 6
    • BVDSX (V) 400
    • VGS(off)_min (V) -1.4
    • VGS(off)_max (V) -3.1
    • IDSS_min (mA) 300
    • Package Type SOT-89, SOT-223
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC3909