N-Channel Depletion-Mode MOSFETs

CPC3981

  • Electrical Characteristics
    • Catalog # CPC3981
    • RDS(on) (Ω) 45
    • BVDSX (V) 800
    • VGS(off)_min (V) -1.4
    • VGS(off)_max (V) -3.1
    • IDSS_min (mA) 100
    • Package Type SOT-223-2L
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC3981