D2

IXTA6N100D2HV

  • Electrical Characteristics
    • Catalog # IXTA6N100D2HV
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2.2
    • Continuous Drain Current @ 25 ℃ (A) 6
    • Gate Charge (nC) 95
    • Input Capacitance, CISS (pF) 2650
    • Thermal resistance [junction-case] (K/W) 0.41
    • Configuration Single
    • Package Type TO-263HV
    • Power Dissipation (W) 300
    • Max Off-state Gate-Source Voltage (V) -4.5
    • Reverse Transfer Capacitance, CRSS (pF) 41
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA6N100D2HV