D2

IXTP1R6N50D2

  • Electrical Characteristics
    • Catalog # IXTP1R6N50D2
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2.3
    • Continuous Drain Current @ 25 ℃ (A) 1.6
    • Gate Charge (nC) 23.7
    • Input Capacitance, CISS (pF) 645
    • Thermal resistance [junction-case] (K/W) 1.25
    • Configuration Single
    • Package Type TO-220
    • Power Dissipation (W) 100
    • Max Off-state Gate-Source Voltage (V) -4.5
    • Reverse Transfer Capacitance, CRSS (pF) 16.5
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP1R6N50D2