Standard

IXTU02N50D

  • Electrical Characteristics
    • Catalog # IXTU02N50D
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 30
    • Continuous Drain Current @ 25 ℃ (A) 0.2
    • Gate Charge (nC) 5
    • Input Capacitance, CISS (pF) 120
    • Thermal resistance [junction-case] (K/W) 5
    • Configuration Single
    • Package Type TO-251
    • Power Dissipation (W) 25
    • Max Off-state Gate-Source Voltage (V) -5
    • Reverse Transfer Capacitance, CRSS (pF) 5
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTU02N50D