Standard

IXTH10N100D

  • Electrical Characteristics
    • Catalog # IXTH10N100D
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1.4
    • Continuous Drain Current @ 25 ℃ (A) 10
    • Gate Charge (nC) 130
    • Input Capacitance, CISS (pF) 2500
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 400
    • Max Off-state Gate-Source Voltage (V) -3.5
    • Reverse Transfer Capacitance, CRSS (pF) 100
    • Sample Request No
    • Partner ECAD Models IXTH10N100D