Polar

IXFA12N50P

  • Electrical Characteristics
    • Catalog # IXFA12N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.5
    • Continuous Drain Current @ 25 ℃ (A) 12
    • Gate Charge (nC) 29
    • Input Capacitance, CISS (pF) 1830
    • Thermal resistance [junction-case] (K/W) 0.62
    • Configuration Single
    • Package Type TO-263
    • Power Dissipation (W) 200
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFA12N50P