Polar

IXFB100N50P

  • Electrical Characteristics
    • Catalog # IXFB100N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.049
    • Continuous Drain Current @ 25 ℃ (A) 100
    • Gate Charge (nC) 240
    • Input Capacitance, CISS (pF) 20000
    • Thermal resistance [junction-case] (K/W) 0.066
    • Configuration Single
    • Package Type TO-264 PLUS
    • Power Dissipation (W) 1890
    • Maximum Reverse Recovery (ns) 200
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFB100N50P