Polar

IXFB82N60P

  • Electrical Characteristics
    • Catalog # IXFB82N60P
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.075
    • Continuous Drain Current @ 25 ℃ (A) 82
    • Gate Charge (nC) 240
    • Input Capacitance, CISS (pF) 23000
    • Thermal resistance [junction-case] (K/W) 0.1
    • Configuration Single
    • Package Type TO-264 PLUS
    • Power Dissipation (W) 1250
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFB82N60P