Polar

IXFH20N80P

  • Electrical Characteristics
    • Catalog # IXFH20N80P
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.52
    • Continuous Drain Current @ 25 ℃ (A) 20
    • Gate Charge (nC) 86
    • Input Capacitance, CISS (pF) 4685
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 500
    • Maximum Reverse Recovery (ns) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH20N80P