Polar

IXFH5N100P

  • Electrical Characteristics
    • Catalog # IXFH5N100P
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2.8
    • Continuous Drain Current @ 25 ℃ (A) 5
    • Gate Charge (nC) 33.4
    • Input Capacitance, CISS (pF) 1830
    • Thermal resistance [junction-case] (K/W) 0.5
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 250
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Partner ECAD Models IXFH5N100P