Polar

IXFH6N120P

  • Electrical Characteristics
    • Catalog # IXFH6N120P
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2.75
    • Continuous Drain Current @ 25 ℃ (A) 6
    • Gate Charge (nC) 92
    • Input Capacitance, CISS (pF) 2830
    • Thermal resistance [junction-case] (K/W) 0.5
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 250
    • Maximum Reverse Recovery (ns) 300
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH6N120P