Polar

IXFH74N20P

  • Electrical Characteristics
    • Catalog # IXFH74N20P
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.034
    • Continuous Drain Current @ 25 ℃ (A) 74
    • Gate Charge (nC) 107
    • Input Capacitance, CISS (pF) 3300
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 480
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFH74N20P