Polar

IXFK250N10P

  • Electrical Characteristics
    • Catalog # IXFK250N10P
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0065
    • Continuous Drain Current @ 25 ℃ (A) 250
    • Gate Charge (nC) 205
    • Input Capacitance, CISS (pF) 16000
    • Thermal resistance [junction-case] (K/W) 0.12
    • Configuration Single
    • Package Type TO-264JD
    • Power Dissipation (W) 1250
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFK250N10P