Polar

IXFK32N80P

  • Electrical Characteristics
    • Catalog # IXFK32N80P
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.27
    • Continuous Drain Current @ 25 ℃ (A) 32
    • Gate Charge (nC) 150
    • Input Capacitance, CISS (pF) 8800
    • Thermal resistance [junction-case] (K/W) 0.15
    • Configuration Single
    • Package Type TO-264
    • Power Dissipation (W) 830
    • Maximum Reverse Recovery (ns) 250
    • Sample Capable Yes
    • Check Stock Yes