Polar

IXFK32N90P

  • Electrical Characteristics
    • Catalog # IXFK32N90P
    • Drain-Source Voltage (V) 900
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.3
    • Continuous Drain Current @ 25 ℃ (A) 32
    • Gate Charge (nC) 215
    • Input Capacitance, CISS (pF) 10600
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-264JD
    • Power Dissipation (W) 960
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Partner ECAD Models IXFK32N90P