Polar

IXFK64N50P

  • Electrical Characteristics
    • Catalog # IXFK64N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.085
    • Continuous Drain Current @ 25 ℃ (A) 64
    • Gate Charge (nC) 150
    • Input Capacitance, CISS (pF) 9700
    • Thermal resistance [junction-case] (K/W) 0.15
    • Configuration Single
    • Package Type TO-264JD
    • Power Dissipation (W) 830
    • Maximum Reverse Recovery (ns) 200
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFK64N50P