Polar

IXFL100N50P

  • Electrical Characteristics
    • Catalog # IXFL100N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.052
    • Continuous Drain Current @ 25 ℃ (A) 68
    • Gate Charge (nC) 240
    • Input Capacitance, CISS (pF) 20000
    • Thermal resistance [junction-case] (K/W) 0.2
    • Configuration Single
    • Package Type PLUS264™
    • Power Dissipation (W) 625
    • Maximum Reverse Recovery (ns) 200
    • Sample Capable No
    • Check Stock Yes