Polar

IXFL30N120P

  • Electrical Characteristics
    • Catalog # IXFL30N120P
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.38
    • Continuous Drain Current @ 25 ℃ (A) 18
    • Gate Charge (nC) 310
    • Input Capacitance, CISS (pF) 19000
    • Thermal resistance [junction-case] (K/W) 0.35
    • Configuration Single
    • Package Type ISOPLUS i5-PAC™
    • Power Dissipation (W) 357
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Partner ECAD Models IXFL30N120P