Polar

IXFL36N110P

  • Electrical Characteristics
    • Catalog # IXFL36N110P
    • Drain-Source Voltage (V) 1100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.26
    • Continuous Drain Current @ 25 ℃ (A) 26
    • Gate Charge (nC) 350
    • Input Capacitance, CISS (pF) 23000
    • Thermal resistance [junction-case] (K/W) 0.24
    • Configuration Single
    • Package Type ISOPLUS i5-PAC™
    • Power Dissipation (W) 520
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Partner ECAD Models IXFL36N110P