Polar

IXFL82N60P

  • Electrical Characteristics
    • Catalog # IXFL82N60P
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.08
    • Continuous Drain Current @ 25 ℃ (A) 55
    • Gate Charge (nC) 240
    • Input Capacitance, CISS (pF) 23000
    • Thermal resistance [junction-case] (K/W) 0.2
    • Configuration Single
    • Package Type PLUS264™
    • Power Dissipation (W) 625
    • Maximum Reverse Recovery (ns) 200
    • Sample Capable No
    • Check Stock Yes