Polar

IXFN26N100P

  • Electrical Characteristics
    • Catalog # IXFN26N100P
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.39
    • Continuous Drain Current @ 25 ℃ (A) 23
    • Gate Charge (nC) 197
    • Input Capacitance, CISS (pF) 11900
    • Thermal resistance [junction-case] (K/W) 0.21
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 595
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFN26N100P