Polar

IXFN32N120P

  • Electrical Characteristics
    • Catalog # IXFN32N120P
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.31
    • Continuous Drain Current @ 25 ℃ (A) 32
    • Gate Charge (nC) 360
    • Input Capacitance, CISS (pF) 21000
    • Thermal resistance [junction-case] (K/W) 0.125
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 1000
    • Maximum Reverse Recovery (ns) 300
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFN32N120P