Polar

IXFN56N90P

  • Electrical Characteristics
    • Catalog # IXFN56N90P
    • Drain-Source Voltage (V) 900
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.145
    • Continuous Drain Current @ 25 ℃ (A) 56
    • Gate Charge (nC) 375
    • Input Capacitance, CISS (pF) 23000
    • Thermal resistance [junction-case] (K/W) 0.125
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 1000
    • Maximum Reverse Recovery (ns) 300
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFN56N90P