Polar

IXFP12N50PM

  • Electrical Characteristics
    • Catalog # IXFP12N50PM
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.5
    • Continuous Drain Current @ 25 ℃ (A) 6
    • Gate Charge (nC) 29
    • Input Capacitance, CISS (pF) 1830
    • Thermal resistance [junction-case] (K/W) 2.5
    • Configuration Single
    • Package Type TO-220 OVERMOLDED
    • Power Dissipation (W) 50
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Partner ECAD Models IXFP12N50PM