Polar

IXFP4N100PM

  • Electrical Characteristics
    • Catalog # IXFP4N100PM
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 3.3
    • Continuous Drain Current @ 25 ℃ (A) 2.1
    • Gate Charge (nC) 26
    • Input Capacitance, CISS (pF) 1456
    • Thermal resistance [junction-case] (K/W) 3.1
    • Configuration Single
    • Package Type TO-220FP
    • Power Dissipation (W) 40
    • Maximum Reverse Recovery (ns) 300
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFP4N100PM