Polar

IXFP5N100PM

  • Electrical Characteristics
    • Catalog # IXFP5N100PM
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2.8
    • Continuous Drain Current @ 25 ℃ (A) 2.3
    • Gate Charge (nC) 33.4
    • Input Capacitance, CISS (pF) 1830
    • Thermal resistance [junction-case] (K/W) 3
    • Configuration Single
    • Package Type TO-220FP
    • Power Dissipation (W) 42
    • Maximum Reverse Recovery (ns) 200
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFP5N100PM