Polar

IXFP7N100P

  • Electrical Characteristics
    • Catalog # IXFP7N100P
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1.9
    • Continuous Drain Current @ 25 ℃ (A) 7
    • Gate Charge (nC) 47
    • Input Capacitance, CISS (pF) 2590
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-220
    • Power Dissipation (W) 300
    • Maximum Reverse Recovery (ns) 300
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFP7N100P