Polar

IXFP7N80P

  • Electrical Characteristics
    • Catalog # IXFP7N80P
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1.44
    • Continuous Drain Current @ 25 ℃ (A) 7
    • Gate Charge (nC) 32
    • Input Capacitance, CISS (pF) 1800
    • Thermal resistance [junction-case] (K/W) 0.62
    • Configuration Single
    • Package Type TO-220
    • Power Dissipation (W) 200
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFP7N80P