Polar

IXFQ14N80P

  • Electrical Characteristics
    • Catalog # IXFQ14N80P
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.72
    • Continuous Drain Current @ 25 ℃ (A) 14
    • Gate Charge (nC) 61
    • Input Capacitance, CISS (pF) 3900
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-3P
    • Power Dissipation (W) 400
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFQ14N80P