Polar

IXFR200N10P

  • Electrical Characteristics
    • Catalog # IXFR200N10P
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.009
    • Continuous Drain Current @ 25 ℃ (A) 120
    • Gate Charge (nC) 235
    • Input Capacitance, CISS (pF) 7600
    • Thermal resistance [junction-case] (K/W) 0.5
    • Configuration Single
    • Package Type TO-247I
    • Power Dissipation (W) 300
    • Maximum Reverse Recovery (ns) 150
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFR200N10P