Polar

IXFR20N120P

  • Electrical Characteristics
    • Catalog # IXFR20N120P
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.63
    • Continuous Drain Current @ 25 ℃ (A) 13
    • Gate Charge (nC) 193
    • Input Capacitance, CISS (pF) 12900
    • Thermal resistance [junction-case] (K/W) 0.43
    • Configuration Single
    • Package Type PLUS247™
    • Power Dissipation (W) 290
    • Maximum Reverse Recovery (ns) 300
    • Sample Capable No
    • Check Stock Yes