Polar

IXFR26N120P

  • Electrical Characteristics
    • Catalog # IXFR26N120P
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.55
    • Continuous Drain Current @ 25 ℃ (A) 15
    • Gate Charge (nC) 225
    • Input Capacitance, CISS (pF) 14000
    • Thermal resistance [junction-case] (K/W) 0.39
    • Configuration Single
    • Package Type TO-247I
    • Power Dissipation (W) 320
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFR26N120P