Polar

IXFR36N50P

  • Electrical Characteristics
    • Catalog # IXFR36N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.19
    • Continuous Drain Current @ 25 ℃ (A) 19
    • Gate Charge (nC) 93
    • Input Capacitance, CISS (pF) 5500
    • Thermal resistance [junction-case] (K/W) 0.75
    • Configuration Single
    • Package Type PLUS247™
    • Power Dissipation (W) 156
    • Maximum Reverse Recovery (ns) 200
    • Sample Capable No
    • Check Stock Yes