Polar

IXFR44N50P

  • Electrical Characteristics
    • Catalog # IXFR44N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.15
    • Continuous Drain Current @ 25 ℃ (A) 24
    • Gate Charge (nC) 98
    • Input Capacitance, CISS (pF) 5440
    • Thermal resistance [junction-case] (K/W) 0.6
    • Configuration Single
    • Package Type TO-247I
    • Power Dissipation (W) 208
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFR44N50P