Polar

IXFR44N80P

  • Electrical Characteristics
    • Catalog # IXFR44N80P
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.19
    • Continuous Drain Current @ 25 ℃ (A) 26
    • Gate Charge (nC) 200
    • Input Capacitance, CISS (pF) 12000
    • Thermal resistance [junction-case] (K/W) 0.35
    • Configuration Single
    • Package Type TO-247I
    • Power Dissipation (W) 360
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFR44N80P