Polar

IXFR48N60P

  • Electrical Characteristics
    • Catalog # IXFR48N60P
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.15
    • Continuous Drain Current @ 25 ℃ (A) 32
    • Gate Charge (nC) 150
    • Input Capacitance, CISS (pF) 8860
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type PLUS247™
    • Power Dissipation (W) 300
    • Maximum Reverse Recovery (ns) 200
    • Sample Capable No
    • Check Stock Yes