Polar

IXFR80N50P

  • Electrical Characteristics
    • Catalog # IXFR80N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.072
    • Continuous Drain Current @ 25 ℃ (A) 45
    • Gate Charge (nC) 197
    • Input Capacitance, CISS (pF) 12700
    • Thermal resistance [junction-case] (K/W) 0.35
    • Configuration Single
    • Package Type TO-247I
    • Power Dissipation (W) 360
    • Maximum Reverse Recovery (ns) 200
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFR80N50P