Polar

IXFT20N100P

  • Electrical Characteristics
    • Catalog # IXFT20N100P
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.57
    • Continuous Drain Current @ 25 ℃ (A) 20
    • Gate Charge (nC) 126
    • Input Capacitance, CISS (pF) 7300
    • Thermal resistance [junction-case] (K/W) 0.19
    • Configuration Single
    • Package Type TO-268S
    • Power Dissipation (W) 660
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFT20N100P