Polar

IXFT44N50P

  • Electrical Characteristics
    • Catalog # IXFT44N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.140
    • Continuous Drain Current @ 25 ℃ (A) 44
    • Gate Charge (nC) 98
    • Input Capacitance, CISS (pF) 5440
    • Thermal resistance [junction-case] (K/W) 0.190
    • Configuration Single
    • Package Type TO-268
    • Power Dissipation (W) 650
    • Maximum Reverse Recovery (ns) 200
    • Sample Capable Yes
    • Check Stock Yes