Polar

IXFV110N10P

  • Electrical Characteristics
    • Catalog # IXFV110N10P
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.015
    • Continuous Drain Current @ 25 ℃ (A) 110
    • Gate Charge (nC) 110
    • Input Capacitance, CISS (pF) 3550
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type PLUS220
    • Power Dissipation (W) 480
    • Maximum Reverse Recovery (ns) 150
    • Sample Request No