Polar

IXFX140N30P

  • Electrical Characteristics
    • Catalog # IXFX140N30P
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.024
    • Continuous Drain Current @ 25 ℃ (A) 140
    • Gate Charge (nC) 185
    • Input Capacitance, CISS (pF) 14800
    • Thermal resistance [junction-case] (K/W) 0.12
    • Configuration Single
    • Package Type TO-247 PLUS
    • Power Dissipation (W) 1040
    • Maximum Reverse Recovery (ns) 200
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFX140N30P