Polar

IXFX180N15P

  • Electrical Characteristics
    • Catalog # IXFX180N15P
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.011
    • Continuous Drain Current @ 25 ℃ (A) 180
    • Gate Charge (nC) 240
    • Input Capacitance, CISS (pF) 7000
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type TO-247 PLUS
    • Power Dissipation (W) 830
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFX180N15P