Polar

IXFX26N120P

  • Electrical Characteristics
    • Catalog # IXFX26N120P
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.5
    • Continuous Drain Current @ 25 ℃ (A) 26
    • Gate Charge (nC) 255
    • Input Capacitance, CISS (pF) 14000
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-247 PLUS
    • Power Dissipation (W) 960
    • Maximum Reverse Recovery (ns) 300
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFX26N120P