Polar

IXFX40N90P

  • Electrical Characteristics
    • Catalog # IXFX40N90P
    • Drain-Source Voltage (V) 900
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.23
    • Continuous Drain Current @ 25 ℃ (A) 40
    • Gate Charge (nC) 230
    • Input Capacitance, CISS (pF) 14000
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-247 PLUS
    • Power Dissipation (W) 960
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFX40N90P