Polar

IXFX48N60P

  • Electrical Characteristics
    • Catalog # IXFX48N60P
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.135
    • Continuous Drain Current @ 25 ℃ (A) 48
    • Gate Charge (nC) 150
    • Input Capacitance, CISS (pF) 8860
    • Thermal resistance [junction-case] (K/W) 0.15
    • Configuration Single
    • Package Type TO-247 PLUS
    • Power Dissipation (W) 830
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFX48N60P